Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Bol Rubber Drukbevestiging

 (5 productgroepen)


Afdekappen voor inbusschroeven

Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.

Gebruikt voor de binnenkant van UPS-dozen wanneer hoogspanningskabels dicht bij metalen schroefkoppen gaan.Bedek en bescherm inbusschroeven tegen stof en vuil en zorgen voor een snelle en nette afwerking.Gebruikt in apparatuur, elektrische toepassingen en de auto-industrie. Materiaal: Silicone, LDPE Kleur: Zwart, Wit, Grijs Serie: SR1628, SR1813

Afdichtpluggen

Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.

Het beschermt tegen binnendringend vocht en stof, is zuurbestendig en trillingsdempend.Gebruikt in elektronische toepassingen en de auto-industrie.Gebruikt op plaatmetaal ter bescherming tegen scherpe randen en zijn ideaal voor het afsluiten van paneelholtes. Materiaal: PVC, Nylon, TPE, EBA Kleur: Zwart Brandveiligheidsnorm: , UL94 V-2Serie: SR1750, SR6273, SRF0006, SR1751

Carrosserie pluggen

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Act as a protective barrier, preventing dust, dirt, moisture, and other contaminants.
  • Used in various applications, including automotive, industrial equipment, and machinery.
  • It can withstand temperatures ranging from -40C to 135C.
Materiaal: TPR, TPE, Silicone Kleur: Zwart Brandveiligheidsnorm: , UL94 HB, UL94 V-0Serie: SR1851, SRBP, SRLTP

Carrosseriepluggen

Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.

Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.

Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.

  • Can tolerate temperatures ranging from -40C up to 135C.
  • Prevents ingress of dust, dirt, moisture, and other contaminants.
  • Provides a clean finish.
Materiaal: TPR, TPE/TPV – PIR Kleur: Zwart Serie: SR1765

Push-in afdichtplug

Push-in Cable Blanking Plugs protect against sharp edges and provide waterproof protection for spare apertures. IP97-compliant. Accommodates typical Metric and PG sizes. A quick solution that creates a clean finish.

  • Fits standard Metric and PG sizes.
  • Complies with IP67.
  • Pull tab for easy release.
Materiaal: Silicone Kleur: Zwart Serie: SR6275