Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Containerverzegelingen 65C

 (3 productgroepen)


Boutverzegelingen

High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.

  • A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
  • Has an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
  • ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
Materiaal: ABS, PP, Staal Kleur: Geel, Blauw, Wit, Oranje, Rood, Groen Serie: SREinLock, SRH0019, SRH0018

Kabelverzegelingen - Metalen body

Cable Seals with a Metal Body are designed for long-term security and are used worldwide to protect goods during import and export. The steel cable can only be removed using a tool (sold separately) and unravels when cut to prevent reuse. Compliant with ISO17712:2023 and C-TPAT.

  • Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
  • Steel cable can only be removed using a tool.
  • Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5mm and above.
Materiaal: PP Kleur: Zwart, Blauw, Rood, Brons Serie: SRH0017, SRAluLock

Verzegelingen

Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.

Onze veiligheidszegels bieden een manipulatieverzegeling voor plastic containers, plus bescherming tegen diefstal en besmetting.Ideaal voor gebruik met opslag- en winkelcontainers. Materiaal: Staal, PP, HIPS Kleur: Oranje, Geel, Rood, Groen, Naturel, Wit, Blauw Serie: SR1152, SRArrowLock, SR1153, SR1151, SRZipLock, SRSphereLock, SRLuggagelock