Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10112977
STL9-250-26M-01
| Aantal | Prijs per eenheid |
|---|---|
| 1000 - 9999 | € 0,0719 |
| 10000 + | € 0,0577 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimale compatibele kabeldiameter | 0.201 in |
|---|---|
| Minimale compatibele kabeldiameter | 5.1 mm |
| Maximale compatibele kabeldiameter | 0.299 in |
| Maximale compatibele kabeldiameter | 7.6 mm |
| Compatibele paneeldiktes | 0.8 - 1.6 mm |
| Compatibele paneeldiktes | 0.031 - 0.063 in |
| Basisbreedte | 0.622 in |
| Basisbreedte | 15.8 mm |
| Lengte afstandhouder | 26.0 mm |
| Lengte afstandhouder | 1.024 in |
| Kleur | Naturel |
| Bevestigingsmethode | Clip On |
| Massief materiaal | Polyamide 66 |
| Brandveiligheidsnorm | UL94 V-2 |
| Goederencode | 3926909790 |