Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiaal: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Kleur: Naturel, Zwart Brandveiligheidsnorm: , UL94 V-2, UL94 V-0, UL94 HBSerie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
Gebruik de filters of zoek hieronder de juiste variant
| Prijsbereik | Beschikbaarheid | Flenshoogte | Minimale buitendiameter | Kleur | Materiaal | Binnendiameter | Maximale buitendiameter | Bestellen | |
|---|---|---|---|---|---|---|---|---|---|
| € 0,072 - € 0,1183 | 10233 Op voorraad |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| € 0,072 - € 0,1183 | 2180 Op voorraad |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| € 0,209 - € 0,209 | Vraag de levertijd aan hier |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| € 0,072 - € 0,1183 | 846 Op voorraad |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| € 0,0527 - € 0,0947 | 150 Op voorraad |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturel
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| € 0,2318 - € 0,2318 | 60 Op voorraad |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Naturel
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
||
| € 0,3508 - € 0,3508 | 1125 Op voorraad |
0.079 in
2.0 mm
|
0.512 in
13.0 mm
|
Naturel
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| € 0,2212 - € 0,2898 | 69821 Op voorraad |
0.11 in
2.8 mm
|
0.272 in
6.9 mm
|
Naturel
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.488 in
12.4 mm
|
||
| € 0,2166 - € 0,2791 | 12447 Op voorraad |
0.63 in
16.0 mm
|
0.39 in
9.9 mm
|
Zwart
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.551 in
14.0 mm
|
||
| € 0,1295 - € 0,1678 | 14889 Op voorraad |
0.394 in
10.0 mm
|
0.283 in
7.2 mm
|
Zwart
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| € 0,081 - € 0,1284 | 12242 Op voorraad |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
Zwart
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| € 0,2303 - € 0,2959 | 12688 Op voorraad |
0.067 in
1.7 mm
|
0.37 in
9.4 mm
|
Zwart
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.748 in
19.0 mm
|
||
| € 0,1148 - € 0,1815 | 417 Op voorraad |
0.063 in
1.6 mm
|
0.177 in
4.5 mm
|
Zwart
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| € 0,302 - € 0,3935 | 1403 Op voorraad |
0.319 in
8.1 mm
|
0.756 in
19.2 mm
|
Naturel
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.394 in
35.4 mm
|
||
| € 0,1586 - € 0,2196 | Vraag de levertijd aan hier |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Zwart
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| € 0,0832 - € 0,1321 | Vraag de levertijd aan hier |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Zwart
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| € 0,0946 - € 0,1319 | 904 Op voorraad |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Zwart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| € 0,1647 - € 0,2151 | 2679 Op voorraad |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Zwart
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
||
| € 0,2517 - € 0,3249 | 6453 Op voorraad |
0.354 in
9.0 mm
|
0.504 in
12.8 mm
|
Zwart
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
| € 0,1261 - € 0,1769 | 5996 Op voorraad |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
Zwart
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan