Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiaal: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Kleur: Naturel, Zwart Brandveiligheidsnorm: , UL94 V-2, UL94 V-0, UL94 HBSerie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
Gebruik de filters of zoek hieronder de juiste variant
| Prijsbereik | Beschikbaarheid | Flenshoogte | Minimale buitendiameter | Kleur | Materiaal | Binnendiameter | Maximale buitendiameter | Bestellen | |
|---|---|---|---|---|---|---|---|---|---|
| € 0,0527 - € 0,0947 | Vraag de levertijd aan hier |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturel
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| € 0,081 - € 0,0863 | 1000 Op voorraad |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturel
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| € 0,1662 - € 0,1662 | 10120 Op voorraad |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| € 0,081 - € 0,0863 | Vraag de levertijd aan hier |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturel
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| € 0,072 - € 0,1183 | Vraag de levertijd aan hier |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| € 0,1662 - € 0,1662 | Vraag de levertijd aan hier |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturel
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| € 0,0527 - € 0,0947 | 2196 Op voorraad |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| € 0,1662 - € 0,1662 | 4592 Op voorraad |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturel
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| € 0,0527 - € 0,0947 | Vraag de levertijd aan hier |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Naturel
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| € 0,0527 - € 0,0947 | 531 Op voorraad |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturel
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| € 0,1739 - € 0,1739 | 2540 Op voorraad |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturel
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| € 0,1662 - € 0,1662 | 48780 Op voorraad |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| € 0,0527 - € 0,0947 | 964 Op voorraad |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| € 0,1662 - € 0,1662 | 974 Op voorraad |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturel
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| € 0,1662 - € 0,1662 | 2338 Op voorraad |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturel
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| € 0,1662 - € 0,1662 | 10978 Op voorraad |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturel
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| € 0,1662 - € 0,1662 | Vraag de levertijd aan hier |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| € 0,0435 - € 0,0538 | 8252 Op voorraad |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Naturel
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.642 in
16.3 mm
|
||
| € 0,0411 - € 0,0508 | 38071 Op voorraad |
0.063 in
1.6 mm
|
0.327 in
8.3 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.63 in
16.0 mm
|
||
| € 0,0502 - € 0,062 | Vraag de levertijd aan hier |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Naturel
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.218 in
5.5 mm
|
||
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan