Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiaal: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Kleur: Naturel, Zwart Brandveiligheidsnorm: , UL94 V-2, UL94 V-0, UL94 HBSerie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
Gebruik de filters of zoek hieronder de juiste variant
| Prijsbereik | Beschikbaarheid | Flenshoogte | Minimale buitendiameter | Kleur | Materiaal | Binnendiameter | Maximale buitendiameter | Bestellen | |
|---|---|---|---|---|---|---|---|---|---|
| € 0,1112 - € 0,1556 | 41339 Op voorraad |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1208 - € 0,1678 | 9956 Op voorraad |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| € 0,1095 - € 0,1525 | 74017 Op voorraad |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Naturel
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1208 - € 0,1678 | 59155 Op voorraad |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1049 - € 0,1461 | 37473 Op voorraad |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Naturel
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1208 - € 0,1678 | 1537 Op voorraad |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Naturel
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1238 - € 0,1723 | 40015 Op voorraad |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Naturel
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1398 - € 0,1815 | 17483 Op voorraad |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Naturel
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
||
| € 0,1208 - € 0,1678 | 81865 Op voorraad |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Naturel
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,2517 - € 0,3249 | 6453 Op voorraad |
0.354 in
9.0 mm
|
0.504 in
12.8 mm
|
Zwart
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
| € 0,1261 - € 0,1769 | 5996 Op voorraad |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
Zwart
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| € 0,1556 - € 0,2029 | 1062 Op voorraad |
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
Zwart
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.787 in
20.0 mm
|
||
| € 0,1261 - € 0,1769 | Vraag de levertijd aan hier |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Zwart
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.472 in
12.0 mm
|
||
| € 0,0731 - € 0,0789 | 80000 Op voorraad |
0.051 in
1.3 mm
|
0.193 in
4.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
||
| € 0,1112 - € 0,1556 | 95 Op voorraad |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1049 - € 0,1461 | 423 Op voorraad |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| € 0,1112 - € 0,1556 | 25030 Op voorraad |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,0968 - € 0,0968 | 8078 Op voorraad |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Naturel
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| € 0,1238 - € 0,1723 | 4032 Op voorraad |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Naturel
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.709 in
18.0 mm
|
||
| € 0,1336 - € 0,1846 | 45068 Op voorraad |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Naturel
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.709 in
18.0 mm