Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiale: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Colore: Naturale, Nero Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Altezza flangia | Diametro esterno minimo | Colore | Materiale | Diametro interno | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0247 € - 0,0305 € | 14000 Disponibile - Per maggiori informazioni visita le FAQ |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Naturale
|
Nylon 6/6
|
0.093 in
2.4 mm
|
0.250 in
6.4 mm
|
||
| 0,1164 € - 0,1437 € | 12500 Disponibile - Per maggiori informazioni visita le FAQ |
0.125 in
3.2 mm
|
0.546 in
13.9 mm
|
Naturale
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.980 in
24.9 mm
|
||
| 0,0376 € - 0,0465 € | 1000 Disponibile - Per maggiori informazioni visita le FAQ |
0.031 in
0.8 mm
|
0.234 in
5.9 mm
|
Naturale
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.315 in
8 mm
|
||
| 0,0376 € - 0,0465 € | 3198 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Naturale
|
Nylon 6/6
|
0.175 in
4.4 mm
|
0.340 in
8.6 mm
|
||
| 0,0917 € - 0,1133 € | 581 Disponibile - Per maggiori informazioni visita le FAQ |
0.065 in
1.7 mm
|
0.312 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.495 in
12.6 mm
|
||
| 0,0332 € - 0,041 € | 11990 Disponibile - Per maggiori informazioni visita le FAQ |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
Naturale
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.250 in
6.4 mm
|
||
| 0,0475 € - 0,0587 € | 500 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.375 in
9.5 mm
|
Naturale
|
Nylon 6/6
|
0.325 in
8.3 mm
|
0.468 in
11.9 mm
|
||
| 0,0238 € - 0,0294 € | 27000 Disponibile - Per maggiori informazioni visita le FAQ |
0.031 in
0.8 mm
|
0.219 in
5.6 mm
|
Naturale
|
Nylon 6/6
|
0.124 in
3.1 mm
|
0.313 in
8 mm
|
||
| 0,0218 € - 0,027 € | Richiedi il lead time qui |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Naturale
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.216 in
5.5 mm
|
||
| 0,0401 € - 0,0496 € | Richiedi il lead time qui |
0.030 in
0.8 mm
|
0.365 in
9.3 mm
|
Naturale
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.575 in
14.6 mm
|
||
| 0,0332 € - 0,041 € | 996 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Naturale
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| 0,0287 € - 0,0355 € | Richiedi il lead time qui |
0.079 in
2 mm
|
0.310 in
7.9 mm
|
Naturale
|
Nylon 6/6
|
0.202 in
5.1 mm
|
0.433 in
11 mm
|
||
| 0,0373 € - 0,0461 € | 1892 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.156 in
4 mm
|
Naturale
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| 0,0274 € - 0,0338 € | 16000 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2 mm
|
0.315 in
8 mm
|
Naturale
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.480 in
12.2 mm
|
||
| 0,0218 € - 0,027 € | 3998 Disponibile - Per maggiori informazioni visita le FAQ |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Naturale
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.200 in
5.1 mm
|
||
| 0,0741 € - 0,0915 € | 994 Disponibile - Per maggiori informazioni visita le FAQ |
0.059 in
1.5 mm
|
0.315 in
8 mm
|
Naturale
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.483 in
12.3 mm
|
||
| 0,0301 € - 0,0372 € | Richiedi il lead time qui |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Naturale
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
||
| 0,0368 € - 0,0454 € | 998 Disponibile - Per maggiori informazioni visita le FAQ |
0.031 in
0.8 mm
|
0.118 in
3 mm
|
Naturale
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.197 in
5 mm
|
||
| 0,0301 € - 0,0372 € | Richiedi il lead time qui |
0.046 in
1.2 mm
|
0.145 in
3.7 mm
|
Naturale
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| 0,0522 € - 0,0644 € | 4088 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Naturale
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm