Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiale: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Colore: Naturale, Nero Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Altezza flangia | Diametro esterno minimo | Colore | Materiale | Diametro interno | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0414 € - 0,0511 € | 13252 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Naturale
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.642 in
16.3 mm
|
||
| 0,0391 € - 0,0483 € | 36571 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.327 in
8.3 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.63 in
16.0 mm
|
||
| 0,0477 € - 0,0589 € | Richiedi il lead time qui |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Naturale
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.218 in
5.5 mm
|
||
| 67400 Disponibile - Per maggiori informazioni visita le FAQ |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Naturale
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
|||
| 0,0375 € - 0,0463 € | 1000 Disponibile - Per maggiori informazioni visita le FAQ |
0.125 in
3.2 mm
|
0.370 in
9.4 mm
|
Naturale
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.600 in
15.2 mm
|
||
| 0,064 € - 0,079 € | 1700 Disponibile - Per maggiori informazioni visita le FAQ |
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
Naturale
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| 0,0414 € - 0,0511 € | 12000 Disponibile - Per maggiori informazioni visita le FAQ |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
Naturale
|
Nylon 6/6
|
0.135 in
3.4 mm
|
0.438 in
11.1 mm
|
||
| 0,0477 € - 0,0589 € | 22496 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.470 in
11.9 mm
|
Naturale
|
Nylon 6/6
|
0.385 in
9.8 mm
|
0.570 in
14.5 mm
|
||
| 0,0539 € - 0,0665 € | Richiedi il lead time qui |
0.046 in
1.2 mm
|
0.375 in
9.5 mm
|
Naturale
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.750 in
19.1 mm
|
||
| 0,1611 € - 0,1989 € | 497 Disponibile - Per maggiori informazioni visita le FAQ |
0.125 in
3.2 mm
|
0.752 in
19.1 mm
|
Naturale
|
Nylon 6/6
|
0.515 in
13.1 mm
|
1.105 in
28.1 mm
|
||
| 0,0744 € - 0,0918 € | 448 Disponibile - Per maggiori informazioni visita le FAQ |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
Naturale
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.550 in
14 mm
|
||
| 0,0552 € - 0,0682 € | Richiedi il lead time qui |
0.065 in
1.7 mm
|
0.430 in
10.9 mm
|
Naturale
|
Nylon 6/6
|
0.322 in
8.2 mm
|
0.740 in
18.8 mm
|
||
| 0,0714 € - 0,0882 € | Richiedi il lead time qui |
0.070 in
1.8 mm
|
0.265 in
6.7 mm
|
Naturale
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.630 in
16 mm
|
||
| 0,0352 € - 0,0435 € | Richiedi il lead time qui |
0.079 in
2 mm
|
0.472 in
12 mm
|
Naturale
|
Nylon 6/6
|
0.394 in
10 mm
|
0.630 in
16 mm
|
||
| 0,0712 € - 0,0879 € | Richiedi il lead time qui |
0.060 in
1.5 mm
|
0.435 in
11 mm
|
Naturale
|
Nylon 6/6
|
0.310 in
7.9 mm
|
0.825 in
21 mm
|
||
| 0,0741 € - 0,0915 € | Richiedi il lead time qui |
0.063 in
1.6 mm
|
0.308 in
7.8 mm
|
Naturale
|
Nylon 6/6
|
0.196 in
5 mm
|
0.500 in
12.7 mm
|
||
| 0,0401 € - 0,0496 € | 28000 Disponibile - Per maggiori informazioni visita le FAQ |
0.078 in
2 mm
|
0.203 in
5.2 mm
|
Naturale
|
Nylon 6/6
|
0.203 in
5.2 mm
|
0.313 in
8 mm
|
||
| 0,0387 € - 0,0477 € | 969 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Naturale
|
Nylon 6/6
|
0.148 in
3.8 mm
|
0.380 in
9.7 mm
|
||
| 0,0658 € - 0,0812 € | 494 Disponibile - Per maggiori informazioni visita le FAQ |
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
Naturale
|
Nylon 6/6
|
0.280 in
7.1 mm
|
0.630 in
16 mm
|
||
| 0,058 € - 0,0716 € | 896 Disponibile - Per maggiori informazioni visita le FAQ |
0.047 in
1.2 mm
|
0.750 in
19.1 mm
|
Naturale
|
Nylon 6/6
|
0.617 in
15.7 mm
|
0.880 in
22.4 mm