These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiale: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Colore: Naturale, Nero Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Altezza flangia | Diametro esterno minimo | Colore | Materiale | Diametro interno | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0307 € - 0,0379 € | 33403 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
Naturale
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
||
| 0,0295 € - 0,0364 € | Richiedi il lead time qui |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturale
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,0391 € - 0,0483 € | 217 Disponibile - Per maggiori informazioni visita le FAQ |
0.126 in
3.2 mm
|
0.248 in
6.3 mm
|
Naturale
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
||
| 0,0477 € - 0,0589 € | Richiedi il lead time qui |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Naturale
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.218 in
5.5 mm
|
||
| 0,0414 € - 0,0511 € | 13252 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Naturale
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.642 in
16.3 mm
|
||
| 0,0391 € - 0,0483 € | 38071 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.327 in
8.3 mm
|
Naturale
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.63 in
16.0 mm
|
||
| 0,0218 € - 0,027 € | 396945 Disponibile - Per maggiori informazioni visita le FAQ |
0.062 in
1.6 mm
|
0.209 in
5.3 mm
|
Naturale
|
Nylon 6/6
|
0.171 in
4.3 mm
|
0.345 in
8.8 mm
|
||
| 0,0295 € - 0,0364 € | 45975 Disponibile - Per maggiori informazioni visita le FAQ |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturale
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,0332 € - 0,041 € | 998 Disponibile - Per maggiori informazioni visita le FAQ |
0.046 in
1.2 mm
|
0.140 in
3.6 mm
|
Naturale
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.242 in
6.1 mm
|
||
| 0,0414 € - 0,0511 € | Richiedi il lead time qui |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
Naturale
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| 0,0505 € - 0,0623 € | Richiedi il lead time qui |
0.062 in
1.6 mm
|
0.443 in
11.3 mm
|
Naturale
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.743 in
18.9 mm
|
||
| 0,066 € - 0,0815 € | Richiedi il lead time qui |
0.031 in
0.8 mm
|
0.368 in
9.3 mm
|
Naturale
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.740 in
18.8 mm
|
||
| 0,0958 € - 0,1182 € | Richiedi il lead time qui |
0.141 in
3.6 mm
|
0.425 in
10.8 mm
|
Naturale
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.635 in
16.1 mm
|
||
| 0,0813 € - 0,1004 € | Richiedi il lead time qui |
0.079 in
2 mm
|
0.583 in
14.8 mm
|
Naturale
|
Nylon 6/6
|
0.476 in
12.1 mm
|
1.008 in
25.6 mm
|
||
| 0,0358 € - 0,0443 € | Richiedi il lead time qui |
0.066 in
1.7 mm
|
0.405 in
10.3 mm
|
Naturale
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.625 in
15.9 mm
|
||
| 0,069 € - 0,0852 € | Richiedi il lead time qui |
0.031 in
0.8 mm
|
0.498 in
12.6 mm
|
Naturale
|
Nylon 6/6
|
0.378 in
9.6 mm
|
0.750 in
19.1 mm
|
||
| 0,0539 € - 0,0719 € | 2998 Disponibile - Per maggiori informazioni visita le FAQ |
0.094 in
2.4 mm
|
0.480 in
12.2 mm
|
Naturale
|
Nylon 6/6
|
0.257 in
6.5 mm
|
0.675 in
17.1 mm
|
||
| 0,0442 € - 0,0546 € | 748 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
Naturale
|
Nylon 6/6
|
0.395 in
10 mm
|
0.625 in
15.9 mm
|
||
| 0,0351 € - 0,0434 € | Richiedi il lead time qui |
0.046 in
1.2 mm
|
0.140 in
3.6 mm
|
Naturale
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.242 in
6.1 mm
|
||
| 0,0387 € - 0,0477 € | 3000 Disponibile - Per maggiori informazioni visita le FAQ |
0.062 in
1.6 mm
|
0.240 in
6.1 mm
|
Naturale
|
Nylon 6/6
|
0.220 in
5.6 mm
|
0.408 in
10.4 mm
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare