Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.
Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.
The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.
Series Code :SR1912
Sarjanumero: SR1912
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Kannan korkeus | Kannan läpimitta | Yhteensopivat paneelin paksuudet | Yhteensopivat aukon halkaisijat | Osta | |
|---|---|---|---|---|---|---|---|
| 0,6539 € - 0,6539 € | 46572 Varastossa |
0.079 in
2.0 mm
|
0.685 in
17.4 mm
|
0.059 - 0.299 in
1.5 - 7.6 mm
|
0.248 in
6.3 mm
|
||
| 0,6345 € - 0,6345 € | 50818 Varastossa |
0.102 in
2.6 mm
|
0.591 in
15.0 mm
|
0.118 - 0.315 in
3.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 0,7435 € - 0,7435 € | 8955 Varastossa |
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
0.035 - 0.189 in
0.9 - 4.8 mm
|
0.374 in
9.5 mm
|
||
| 0,1161 € - 0,1406 € | Kysy toimitusaikaa täältä |
0.043 in
1.1 mm
|
0.283 in
7.2 mm
|
0.059 - 0.181 in
1.5 - 4.6 mm
|
0.193 - 0.205 in
4.9 - 5.2 mm
|
||
| 0,5056 € - 0,5056 € | 68000 Varastossa |
0.039 in
1.0 mm
|
0.283 in
7.2 mm
|
0.059 - 0.181 in
1.5 - 4.6 mm
|
0.197 - 0.197 in
5 - 5.0 mm
|
||
| 0,5693 € - 0,5693 € | 20185 Varastossa |
0.106 in
2.7 mm
|
0.591 in
15.0 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.248 in
6.3 mm
|
||
| 0,4517 € - 0,4517 € | 52615 Varastossa |
0.106 in
2.7 mm
|
0.787 in
20.0 mm
|
0.118 - 0.315 in
3.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 0,6571 € - 0,6571 € | 7711 Varastossa |
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.256 in
6.5 mm
|
||
| 0,7662 € - 0,7662 € | 8993 Varastossa |
0.114 in
2.9 mm
|
0.709 in
18.0 mm
|
0.157 - 0.315 in
4.0 - 8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
| 0,6778 € - 0,6778 € | 1000 Varastossa |
0.098 in
2.5 mm
|
0.705 in
17.9 mm
|
0.138 - 0.276 in
3.5 - 7.0 mm
|
0.374 in
9.5 mm
|
||
| 0,1657 € - 0,1897 € | Kysy toimitusaikaa täältä |
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.248 - 0.276 in
6.3 - 7 mm
|
||
| 0,1129 € - 0,1549 € | 1630 Varastossa |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.079 - 0.106 in
2.0 - 2.7 mm
|
0.106 - 0.112 in
2.7 - 2.8 mm
|
||
| 0,5543 € - 0,5543 € | 11286 Varastossa |
0.098 in
2.5 mm
|
0.709 in
18.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
| 0,7435 € - 0,7435 € | 16462 Varastossa |
0.098 in
2.5 mm
|
1 in
25.4 mm
|
0.098 - 0.35 in
2.5 - 8.9 mm
|
0.248 in
6.3 mm
|
||
| 0,122 € - 0,1673 € | Kysy toimitusaikaa täältä |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.154 - 0.181 in
3.9 - 4.6 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| 0,588 € - 0,588 € | 10785 Varastossa |
0.102 in
2.6 mm
|
0.63 in
16.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
0.354 - 0.354 in
9 - 9.0 mm
|
||
| 0,592 € - 0,592 € | 14243 Varastossa |
0.098 in
2.5 mm
|
0.709 in
18.0 mm
|
0.157 - 0.299 in
4.0 - 7.6 mm
|
0.248 in
6.3 mm
|
||
| 0,1064 € - 0,1549 € | Kysy toimitusaikaa täältä |
0.059 in
1.5 mm
|
0.189 in
4.8 mm
|
0.161 - 0.181 in
4.1 - 4.6 mm
|
0.098 - 0.103 in
2.5 - 2.6 mm
|
||
| 1,3036 € - 1,3036 € | 11328 Varastossa |
0.098 in
2.5 mm
|
1.181 in
30.0 mm
|
1.142 - 1.22 in
29.0 - 31.0 mm
|
0.453 in
11.5 mm
|
||
| 0,2067 € - 0,2067 € | Kysy toimitusaikaa täältä |
0.059 in
1.5 mm
|
0.217 in
5.5 mm
|
0.13 - 0.154 in
3.3 - 3.9 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm