Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Materiaali: PA 6.6,GF,PTFE, PA 6.6,AFRP,PTFE, PA 6.6,CF,PTFE, PA66 Väri: Musta, Väritön Sarjanumero:
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Akselin halkaisija | Laipan ulkohalkaisija | Flanged | Kokonaispituus | Akselireiän halkaisija | Akselin pituus | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3045 € - 0,5543 € | 2100 Varastossa |
0.512 in
13.0 mm
|
|
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,4252 € - 0,6918 € | 11341 Varastossa |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,4434 € - 0,7185 € | 1100 Varastossa |
0.709 in
18.0 mm
|
|
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
|
||
| 0,7213 € - 1,4173 € | 1798 Varastossa |
0.472 in
12.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,3171 € - 0,5795 € | 10516 Varastossa |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
|
||
| 0,6469 € - 1,0188 € | 3000 Varastossa |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,2876 € - 0,5248 € | 11632 Varastossa |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| 1,0342 € - 1,8243 € | 600 Varastossa |
0.551 in
14.0 mm
|
|
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
|
||
| 0,3045 € - 0,5543 € | Kysy toimitusaikaa täältä |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,3045 € - 0,5543 € | 806 Varastossa |
0.512 in
13.0 mm
|
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,4911 € - 0,7956 € | 22150 Varastossa |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| 0,4252 € - 0,6918 € | 10100 Varastossa |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| 1,0875 € - 1,9225 € | 1100 Varastossa |
0.551 in
14.0 mm
|
|
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
|
||
| 0,3704 € - 0,6034 € | 16950 Varastossa |
0.63 in
16.0 mm
|
|
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
|
||
| 0,5051 € - 0,8237 € | Kysy toimitusaikaa täältä |
0.709 in
18.0 mm
|
|
|
0.827 in
21.0 mm
|
0.551 in
14.0 mm
|
|
||
| 1,0988 € - 1,9365 € | 100 Varastossa |
0.669 in
17.0 mm
|
|
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
|
||
| 1,1745 € - 1,9085 € | 518 Varastossa |
0.709 in
18.0 mm
|
|
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
|
||
| 0,5922 € - 0,964 € | 500 Varastossa |
0.787 in
20.0 mm
|
|
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
|
||
| 0,3732 € - 0,8279 € | 5660 Varastossa |
0.87 in
22.1 mm
|
|
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
|
||
| 1,2068 € - 1,9506 € | 443 Varastossa |
0.787 in
20.0 mm
|
|
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm