Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

65C

 (9 product groups)


Bolt Protection Caps

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Metric ISO 4017 or DIN 933 standard bolts.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE Colour: Grey, Black Series Code: , SR1802

Centre Pull Plugs

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Fluid Absorption Plugs

Fluid Absorption Plugs absorb excess fluids, helping to prevent leaks and contamination. They work with water, oil, fuel and other chemicals. They leave no residue behind, unlike traditional plugs. Suitable for metric and imperial threads, and simple boreholes.

  • Absorbs a variety of substances with chemical resistance.
  • Safer, simpler, and cleaner than traditional plugs since they leave no residue in the thread or hole.
  • Its unique design enables rapid and easy installation and removal.
Material: PP Colour: Yellow Series Code: SR1004

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB

Round Ferrule Caps

Round Ferrule Caps are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Side Pull Plugs

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Studded Full Face Flange Protectors

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE Colour: Red, Blue Series Code: SRCPFL,

Tapered Caps & Plugs - Standard

Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Black

Threaded Plugs with Gasket

Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.

Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.

Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.

  • Provides a tight seal, preventing contaminants from entering.
  • Easy to install and remove using a straight screwdriver, hex key or wrench.
  • Can withstand temperatures from -30C up to +90C.
Material: LDPE, PA6 Colour: Red, Yellow Series Code: SRTFUGP, SRTFTG