Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

60C

 (2 product groups)


Flexible End Caps - High Temp

Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.

High and low temperature options are available.

  • Materials: Polyvinyl Chloride (PVC) 140F (60C) and 425F (218C)
  • Colours: Black and Yellow
  • Hardness: Durameter (Shore A) 85 +/-2

Masking Flangeless Plugs

Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.