Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

300C

 (3 product groups)


Easy Pull Masking Caps

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Masking Flangeless Plugs

Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Masking Washer Caps

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Natural Silicone (55 Shore A) - 316 degrees C (600 degrees F)
  • Black Ethylene Propylene Diene Monomer (EPDM) (50 Shore A) - 218 degrees C (425 degrees F)