Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

1/2

 (3 product groups)


Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB

Soft Knurled Caps

Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.

Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.

Commonly used in plumbing, HVAC, and industrial applications.

  • Simple and economical way of protecting metric and UNF threads.
  • Easy to install and remove.
  • Operatures in temperatures from mimimum -60 C up to maximum 135 C.
Material: TPE Colour: Blue Series Code: SRF0010

Threaded Plugs with Gasket

Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.

Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.

Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.

  • Provides a tight seal, preventing contaminants from entering.
  • Easy to install and remove using a straight screwdriver, hex key or wrench.
  • Can withstand temperatures from -30C up to +90C.
Material: LDPE, PA6 Colour: Red, Yellow Series Code: SRTFUGP, SRTFTG