| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.4538 |
| 10000 - 24999 | $0.4127 |
| 25000 + | $0.3783 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Depth | 5.6 mm |
|---|---|
| Depth | 0.22 in |
| Inside Height | 26.7 mm |
| Inside Height | 1.051 in |
| Inside Width | 11.1 mm |
| Inside Width | 0.437 in |
| Colour | Natural |
| Full Material | Polyamide |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| UL/CSA Description | UL E70062 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue