| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.582 |
| 10000 - 24999 | $0.4404 |
| 25000 + | $0.4035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Height | 26.7 mm |
|---|---|
| Inside Height | 1.051 in |
| Inside Width | 11.1 mm |
| Inside Width | 0.437 in |
| Maximum Panel Thickness | 3.2 mm |
| Maximum Panel Thickness | 0.126 in |
| Overall Width | 15.4 mm |
| Overall Width | 0.606 in |
| Panel Thickness Range | 3.2 mm |
| Panel Thickness Range | 0.126 in |
| Colour | Natural |
| Full Material | Polyamide |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E70062 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue