| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2582 |
| 10000 - 24999 | $0.2478 |
| 25000 + | $0.2382 |
| Mounting Hole Diameter | 4.7 mm |
|---|---|
| Mounting Hole Diameter | 0.187 in |
| Inside Width | 0.270 in |
| Inside Width | 6.9 mm |
| Maximum Compatible Panel Thickness | 1.6 mm |
| Maximum Compatible Panel Thickness | 0.063 in |
| Maximum Panel Thickness | 0.063 in |
| Maximum Panel Thickness | 1.6 mm |
| Minimum Compatible Panel Thickness | 0.020 in |
| Minimum Compatible Panel Thickness | 0.5 mm |
| Minimum Panel Thickness | 0.5 mm |
| Minimum Panel Thickness | 0.020 in |
| Overall Width | 17 mm |
| Overall Width | 0.670 in |
| Panel Thickness Range | 0.5 - 1.6 mm |
| Panel Thickness Range | 0.020 - 0.063 in |
| Colour | Natural |
| Fitting Style | Push In |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Saddle Type | Side Entry |
| UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue