| Quantity | Unit price |
|---|---|
| 100 - 999 | $2.8016 |
| 1000 - 4999 | $1.5131 |
| 5000 + | $1.3314 |
| Inside Height | 0.120 in |
|---|---|
| Inside Height | 3 mm |
| Inside Width | 0.270 in |
| Inside Width | 6.9 mm |
| Maximum Compatible Panel Thickness | 2.7 mm |
| Maximum Compatible Panel Thickness | 0.105 in |
| Maximum Panel Thickness | 0.105 in |
| Maximum Panel Thickness | 2.7 mm |
| Minimum Compatible Panel Thickness | 0.105 in |
| Minimum Compatible Panel Thickness | 2.7 mm |
| Minimum Panel Thickness | 2.7 mm |
| Minimum Panel Thickness | 0.105 in |
| Overall Width | 12.7 mm |
| Overall Width | 0.500 in |
| Panel Thickness Range | 2.7 mm |
| Panel Thickness Range | 0.105 in |
| Colour | Natural |
| Fitting Style | Arrowhead, Winged |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Saddle Type | Side Entry |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue