| Quantity | Unit price |
|---|---|
| 500 - 4999 | $3.356 |
| 5000 - 24999 | $1.6154 |
| 25000 + | $1.481 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Depth | 6.9 mm |
|---|---|
| Depth | 0.270 in |
| Inside Height | 19.1 mm |
| Inside Height | 0.750 in |
| Inside Width | 21.1 mm |
| Inside Width | 0.830 in |
| Overall Width | 26.9 mm |
| Overall Width | 1.060 in |
| Colour | Natural |
| Fitting Style | Adhesive |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Saddle Type | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue