| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.513 |
| 10000 - 24999 | $0.4662 |
| 25000 + | $0.4272 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Depth | 6.9 mm |
|---|---|
| Depth | 0.270 in |
| Inside Height | 0.990 in |
| Inside Height | 25.1 mm |
| Inside Width | 1.130 in |
| Inside Width | 28.7 mm |
| Maximum Panel Thickness | 0.063 in |
| Maximum Panel Thickness | 1.6 mm |
| Minimum Panel Thickness | 0.8 mm |
| Minimum Panel Thickness | 0.031 in |
| Overall Width | 34.3 mm |
| Overall Width | 1.350 in |
| Panel Thickness Range | 0.8 - 1.6 mm |
| Panel Thickness Range | 0.031 - 0.063 in |
| Colour | Natural |
| Fitting Style | Push In |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Saddle Type | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue