Menu Search

Wire Saddle - Non Locking, Snap In

In stock

These wire saddles have a snap-in fixing and are non-locking, meaning that your wires can be removed and replaced easily.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
8 results
Product SKUs information
Item Code Price range Availability View
$0.3468 - $0.416 7000 In stock
$0.2406 - $0.2885 10000 In stock
$0.312 - $0.3743 122000 In stock
$0.2361 - $0.2834 15000 In stock
$0.1563 - $0.1875 30930 In stock
$0.2141 - $0.2571 8000 In stock
$0.1614 - $0.2406 7000 In stock
$0.2177 - $0.3242 1980 In stock
Wire Saddle - ; Inside Height - 26.7 mm | 1.050 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-4-19

Price Range
$0.416 - $0.3468

Stock Levels
7000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    1.051 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 9.9 mm | 0.390 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-2-19

Price Range
$0.2885 - $0.2406

Stock Levels
10000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.382 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - Snap-Lock ; Inside Height - 18.8 mm | 0.740 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-3-19

Price Range
$0.3743 - $0.312

Stock Levels
122000 In stock
Attributes
  • Inside Height
    0.74 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.063 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.063 in
Wire Saddle - ; Inside Height - 26.7 mm | 1.050 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-4-01

Price Range
$0.2834 - $0.2361

Stock Levels
15000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    1.051 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 4.8 mm | 0.190 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-1-01

Price Range
$0.1875 - $0.1563

Stock Levels
30930 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 4.8 mm | 0.190 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-1-19

Price Range
$0.2571 - $0.2141

Stock Levels
8000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 9.9 mm | 0.390 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-2-01

Price Range
$0.2406 - $0.1614

Stock Levels
7000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.382 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 18.8 mm | 0.740 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-3-01

Price Range
$0.3242 - $0.2177

Stock Levels
1980 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.74 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide