| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1932 |
| 10000 - 24999 | $0.1817 |
| 25000 + | $0.17 |
| Compatible Panel Thickness Range | 0.8 - 2 mm |
|---|---|
| Compatible Panel Thickness Range | 0.031 - 0.078 in |
| Inside Height | 19.1 mm |
| Inside Height | 0.750 in |
| Inside Width | 11.1 mm |
| Inside Width | 0.438 in |
| Maximum Compatible Panel Thickness | 2 mm |
| Maximum Compatible Panel Thickness | 0.078 in |
| Maximum Panel Thickness | 0.078 in |
| Maximum Panel Thickness | 2 mm |
| Minimum Compatible Panel Thickness | 0.031 in |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Minimum Panel Thickness | 0.8 mm |
| Minimum Panel Thickness | 0.031 in |
| Overall Length | 1.060 in |
| Overall Length | 26.9 mm |
| Overall Width | 15.5 mm |
| Overall Width | 0.610 in |
| Panel Thickness Range | 0.8 - 2 mm |
| Panel Thickness Range | 0.031 - 0.078 in |
| Colour | Natural |
| Fitting Style | Push In |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Saddle Type | Square |
| UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue