Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2049 |
| 10000 - 24999 | $0.1946 |
| 25000 + | $0.185 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 5.0 mm |
|---|---|
| Compatible Hole Diameter | 0.197 in |
| Compatible Panel Thickness Range | 0.250 in |
| Compatible Panel Thickness Range | 6.4 mm |
| Depth | 0.217 in |
| Depth | 5.5 mm |
| Height | 23.4 mm |
| Height | 0.921 in |
| Inside Height | 12.7 mm |
| Inside Height | 0.500 in |
| Inside Width | 0.375 in |
| Inside Width | 9.5 mm |
| Maximum Compatible Panel Thickness | 0.250 in |
| Maximum Compatible Panel Thickness | 6.4 mm |
| Colour | Natural |
| Fitting Style | Push In |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Saddle Type | Rectangular |
| UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue