Quantity | Unit price |
---|---|
1000 - 9999 | $0.1962 |
10000 - 24999 | $0.1883 |
25000 + | $0.1811 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 4.7 mm |
---|---|
Compatible Hole Diameter | 0.187 in |
Compatible Panel Thickness Range | 2.3 mm |
Compatible Panel Thickness Range | 0.090 in |
Depth | 5.6 mm |
Depth | 0.220 in |
Height | 25.4 mm |
Height | 1.000 in |
Inside Height | 16.8 mm |
Inside Height | 0.660 in |
Inside Width | 11.1 mm |
Inside Width | 0.438 in |
Maximum Compatible Panel Thickness | 2.3 mm |
Maximum Compatible Panel Thickness | 0.090 in |
Maximum Panel Thickness | 2.3 mm |
Maximum Panel Thickness | 0.090 in |
Overall Width | 5.6 mm |
Overall Width | 0.219 in |
Panel Thickness Range | 2.3 mm |
Panel Thickness Range | 0.090 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Rectangular;Locking |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue