| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.362 |
| 10000 - 24999 | $0.3402 |
| 25000 + | $0.3183 |
| Base Length | 14.6 mm |
|---|---|
| Base Length | 0.575 in |
| Base Width | 14.0 mm |
| Base Width | 0.551 in |
| Inside Height | 0.283 in |
| Inside Height | 7.2 mm |
| Inside Width | 11.6 mm |
| Inside Width | 0.457 in |
| Overall Height | 1.209 in |
| Overall Height | 30.7 mm |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Saddle Type | Rectangular, Locking |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue