Quantity | Unit price |
---|---|
1 - 9 | $3.84 |
10 - 24 | $3.47 |
25 + | $2.94 |
Wire Diameter | 3.8 mm |
---|---|
Wire Diameter | 0.150 in |
Cable Length | 127 mm |
Cable Length | 5.000 in |
Terminus 1 | Straight Tail |
Terminus 2 | Split Ring 0.844 ID |
Material | Polyurethane |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue