Menu Search

Wire Harness Clamp

In stock

Wire Harness Clamps gather and secure cables on printed circuit boards and other electronic applications. Cables are quickly and easily inserted into the clamp and then locked in place.

The clamp can be pre-installed to a chassis, with cables added at a later time. Once installed, cables can be removed for wiring changes, re-routing and replacements.

The range has different style options to choose from, include options with a ridged design or smooth options. The range also features options without a latch feature.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
19 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter View
$0.2589 - $0.3899 45000 In stock
$1.2233 - $1.461 11000 In stock
WHC-375-01 $0.3287 - $0.5097 67000 In stock
$0.4463 - $0.5354 140000 In stock
$0.3486 - $0.5333 198000 In stock
$0.3852 - $0.5985 8000 In stock
$0.4205 - $0.9405 127500 In stock
$0.3669 - $0.5481 15000 In stock
$0.2888 - $0.4395 15495 In stock
$0.1878 - $0.2256 31000 In stock
WHC-250-01 $0.3087 - $0.4344 4000 In stock
$0.4235 - $0.5085 162000 In stock
$0.3234 - $0.3882 5000 In stock
$0.3221 - $0.3465 36000 In stock
$0.5276 - $0.633 59000 In stock
$0.4034 - $0.4842 1000 In stock
$0.3087 - $0.4343 Request the lead time here
$0.4205 - $0.9339 Request the lead time here
$0.3617 - $0.5406 Request the lead time here
P Style Cable Clamp - Natural ; ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

EXWHC2-500-01

Price Range
$0.3899 - $0.2589

Stock Levels
45000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp - Natural ; ; ; Nylon 6/6

WHC-1500-01

Price Range
$1.461 - $1.2233

Stock Levels
11000 In stock
Attributes
  • Length to Hole Center
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
P Style Cable Clamp - Natural ; ; ; Nylon 6/6

WHC-375-01

Price Range
$0.5097 - $0.3287

Stock Levels
67000 In stock
Attributes
  • Length to Hole Center
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
P Style Cable Clamp - Natural ; ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

EXWHC2-750-01

Price Range
$0.5354 - $0.4463

Stock Levels
140000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp - Natural ; ; ; Nylon 6/6

WHC-500-01

Price Range
$0.5333 - $0.3486

Stock Levels
198000 In stock
Attributes
  • Length to Hole Center
    0.252 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
P Style Cable Clamp - Natural ; ; ; Nylon 6/6

WHC-750-01

Price Range
$0.5985 - $0.3852

Stock Levels
8000 In stock
Attributes
  • Length to Hole Center
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
P Style Cable Clamp - Natural ; ; ; Nylon 6/6

WHC-1000-01

Price Range
$0.9405 - $0.4205

Stock Levels
127500 In stock
Attributes
  • Length to Hole Center
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
P Style Cable Clamp - Natural ; ; ; Nylon 6/6

WHC-625-01

Price Range
$0.5481 - $0.3669

Stock Levels
15000 In stock
Attributes
  • Length to Hole Center
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
P Style Cable Clamp - Natural ; ; ; Nylon 6/6

WHC-125-01

Price Range
$0.4395 - $0.2888

Stock Levels
15495 In stock
Attributes
  • Length to Hole Center
    0.228 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
P Style Cable Clamp - Natural ; ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

EXWHC2-250-01

Price Range
$0.2256 - $0.1878

Stock Levels
31000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp - Natural ; ; ; Nylon 6/6

WHC-250-01

Price Range
$0.4344 - $0.3087

Stock Levels
4000 In stock
Attributes
  • Length to Hole Center
    0.252 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Natural
Cable Clamp - Screw Mount, Wire Harness - Black ;

WHC-750-01BK

Price Range
$0.5085 - $0.4235

Stock Levels
162000 In stock
Attributes
  • Length to Hole Center
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Black
Cable Clamp - Screw Mount, Wire Harness - Black ;

WHC-125-01BK

Price Range
$0.3882 - $0.3234

Stock Levels
5000 In stock
Attributes
  • Length to Hole Center
    0.228 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Black
Cable Clamp - Screw Mount, Wire Harness - Black ;

WHC-500-01BK

Price Range
$0.3465 - $0.3221

Stock Levels
36000 In stock
Attributes
  • Length to Hole Center
    0.252 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Black
Cable Clamp - Screw Mount, Wire Harness - Black ;

WHC-1500-01BK

Price Range
$0.633 - $0.5276

Stock Levels
59000 In stock
Attributes
  • Length to Hole Center
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Black
Cable Clamp - Screw Mount, Wire Harness - Black ;

WHC-625-01BK

Price Range
$0.4842 - $0.4034

Stock Levels
1000 In stock
Attributes
  • Length to Hole Center
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Black
Cable Clamp - Screw Mount, Wire Harness - Black ;

WHC-250-01BK

Price Range
$0.4343 - $0.3087

Stock Levels
Request the lead time here
Attributes
  • Length to Hole Center
    0.252 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Black
Cable Clamp - Screw Mount, Wire Harness - Black ;

WHC-1000-01BK

Price Range
$0.9339 - $0.4205

Stock Levels
Request the lead time here
Attributes
  • Length to Hole Center
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Black
Cable Clamp - Screw Mount, Wire Harness - Black ;

WHC-375-01BK

Price Range
$0.5406 - $0.3617

Stock Levels
Request the lead time here
Attributes
  • Length to Hole Center
    0.189 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Colour
    Black