| Quantity | Unit price |
|---|---|
| 100 - 9999 | $1.4286 |
| 10000 - 24999 | $1.2989 |
| 25000 + | $1.1907 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 1.060 in |
|---|---|
| Base Length | 26.9 mm |
| Base Width | 1.040 in |
| Base Width | 26.4 mm |
| Inside Height | 0.327 in |
| Inside Height | 8.3 mm |
| Inside Width | 0.484 in |
| Inside Width | 12.3 mm |
| Overall Height | 0.461 in |
| Overall Height | 11.7 mm |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue