| Quantity | Unit price |
|---|---|
| 100 - 9999 | $0.6413 |
| 10000 - 24999 | $0.5831 |
| 25000 + | $0.5342 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 0.630 in |
|---|---|
| Base Length | 16 mm |
| Base Width | 15.7 mm |
| Base Width | 0.620 in |
| Inside Height | 0.228 in |
| Inside Height | 5.8 mm |
| Inside Width | 0.354 in |
| Inside Width | 9.0 mm |
| Overall Height | 0.354 in |
| Overall Height | 9.0 mm |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue