Menu Search

Wire Clip - Plastic, Adhesive Mount, Micro

In stock

An adhesive micro cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.6017 - $0.6515 80000 In stock
Micro Cable Clamp - 10.0 mm | 0.394 in ; 15.0 mm | 0.591 in; Nylon 6/6; Black

MCC-1-01A-BK

Price Range
$0.6515 - $0.6017

Stock Levels
80000 In stock
Attributes
  • Inside Height
    0.063 in
  • Inside Width
    0.394 in
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2