Menu Search

Wire Clip - Adjustable Plastic

In stock

Wire Clips are versatile and essential fasteners designed to securely hold and organize wires in various applications. Specifically, the Adjustable Plastic Wire Clip stands out for its unique characteristics and numerous benefits. With its adjustable design, this clip offers flexibility and convenience, making it an ideal choice for wire management tasks.

One of the main characteristics of the Adjustable Plastic Wire Clip is its durable construction. Made from high-quality plastic, this clip is lightweight yet sturdy, ensuring reliable wire organization. The adjustable feature allows for easy customization, accommodating wires of different sizes and thicknesses. The clip is designed with precision, ensuring a firm grip on the wires while preventing any damage or strain. The plastic material is also resistant to corrosion, making it suitable for both indoor and outdoor applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Height Maximum Compatible Cable Diameter View
$0.5279 - $0.5864 Request the lead time here
0.469 in
0.312 in
0.468 in
$0.8214 - $0.909 Request the lead time here
0.468 in
0.312 in
$0.4797 - $0.533 53000 In stock
0.468 in
0.312 in
$0.5114 - $0.5682 44000 In stock
Adhesive Mount Wire Clip - Plastic Adhesive 0.312 in 0.469 in Nylon 6/6 Black

22CAWC00440TABB

Price Range
$0.5864 - $0.5279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Base Length
    1.000 in
  • Maximum Compatible Cable Diameter
    0.468 in
Adhesive Mount Wire Clip - Plastic 0.312 in 0.468 in Nylon 6/6 Natural

22CAWC00440VHB

Price Range
$0.909 - $0.8214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    0.312 in
  • Inside Width
    0.468 in
  • Overall Width
    0.625 in
Adhesive Mount Wire Clip - Plastic 0.312 in 0.468 in Nylon 6/6 Natural

22CAWC00440TAB

Price Range
$0.533 - $0.4797

Stock Levels
53000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    0.312 in
  • Inside Width
    0.468 in
  • Overall Width
    0.625 in
Adhesive Mount Wire Clip - Plastic VHB Nylon 6/6 Natural

22CAWC00375VHB

Price Range
$0.5682 - $0.5114

Stock Levels
44000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    VHB
  • Overall Width
    0.625 in
  • Full Material
    Nylon 6/6