Menu Search

Weld On Hinges - Bullet

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Diameter Overall Length Overall Width View
$3.30 - $5.70 1500 In stock
0.197 in
0.315 in
1.969 in
0.394 in
$8.70 - $15.20 1501 In stock
0.394 in
0.630 in
3.937 in
0.787 in
$3.60 - $6.20 155 In stock
0.197 in
0.315 in
1.575 in
0.394 in
$7.80 - $13.70 780 In stock
0.315 in
0.512 in
3.150 in
0.630 in
$3.60 - $6.20 2919 In stock
0.236 in
0.394 in
2.362 in
0.492 in
$9.90 - $17.60 308 In stock
0.394 in
0.630 in
4.724 in
0.787 in
$3.70 - $6.70 727 In stock
0.197 in
0.315 in
1.969 in
0.394 in
$7.90 - $13.80 2682 In stock
0.236 in
0.394 in
2.362 in
0.492 in
$12.00 - $21.00 112 In stock
0.394 in
0.630 in
3.937 in
0.787 in
$11.60 - $20.50 500 In stock
0.315 in
0.512 in
3.150 in
0.630 in
$3.00 - $5.10 1474 In stock
0.197 in
0.315 in
1.575 in
0.394 in
$6.10 - $10.60 904 In stock
0.315 in
0.512 in
3.150 in
0.630 in
$19.20 - $33.70 418 In stock
0.512 in
0.787 in
7.087 in
0.984 in
$4.70 - $8.20 150 In stock
0.236 in
0.453 in
2.756 in
0.520 in
$22.20 - $38.80 570 In stock
0.512 in
0.787 in
5.906 in
0.984 in
$3.80 - $6.80 667 In stock
0.236 in
0.453 in
2.756 in
0.520 in
$16.50 - $28.70 277 In stock
0.512 in
0.787 in
5.906 in
0.984 in
$4.00 - $7.00 47 In stock
0.236 in
0.394 in
2.362 in
0.492 in
$13.70 - $24.10 471 In stock
0.394 in
0.630 in
4.724 in
0.787 in
$25.50 - $44.70 656 In stock
0.512 in
0.787 in
7.087 in
0.984 in
  • of 2
Weld On Hinge - Overall Length - 50 mm | 1.969 in ; Overall Width - 10 mm | 0.394 in ; Overall Diameter - 8 mm | 0.315 in ; Material - Steel

HIW489A

Price Range
$5.70 - $3.30

Stock Levels
1500 In stock
Attributes
  • Overall Diameter
    0.315 in
  • Overall Length
    1.969 in
  • Overall Width
    0.394 in
  • Pin Diameter
    0.197 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 100 mm | 3.937 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Steel

HIW493A

Price Range
$15.20 - $8.70

Stock Levels
1501 In stock
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    3.937 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 40 mm | 1.575 in ; Overall Width - 10 mm | 0.394 in ; Overall Diameter - 8 mm | 0.315 in ; Material - Steel

HIW497A

Price Range
$6.20 - $3.60

Stock Levels
155 In stock
Attributes
  • Overall Diameter
    0.315 in
  • Overall Length
    1.575 in
  • Overall Width
    0.394 in
  • Pin Diameter
    0.197 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 80 mm | 3.150 in ; Overall Width - 16 mm | 0.630 in ; Overall Diameter - 13 mm | 0.512 in ; Material - Steel

HIW501A

Price Range
$13.70 - $7.80

Stock Levels
780 In stock
Attributes
  • Overall Diameter
    0.512 in
  • Overall Length
    3.150 in
  • Overall Width
    0.630 in
  • Pin Diameter
    0.315 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 60 mm | 2.362 in ; Overall Width - 12.5 mm | 0.492 in ; Overall Diameter - 10 mm | 0.394 in ; Material - Steel

HIW490A

Price Range
$6.20 - $3.60

Stock Levels
2919 In stock
Attributes
  • Overall Diameter
    0.394 in
  • Overall Length
    2.362 in
  • Overall Width
    0.492 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 120 mm | 4.724 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Steel

HIW494A

Price Range
$17.60 - $9.90

Stock Levels
308 In stock
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    4.724 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 50 mm | 1.969 in ; Overall Width - 10 mm | 0.394 in ; Overall Diameter - 8 mm | 0.315 in ; Material - Steel

HIW498A

Price Range
$6.70 - $3.70

Stock Levels
727 In stock
Attributes
  • Overall Diameter
    0.315 in
  • Overall Length
    1.969 in
  • Overall Width
    0.394 in
  • Pin Diameter
    0.197 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 60 mm | 2.362 in ; Overall Width - 12.5 mm | 0.492 in ; Overall Diameter - 10 mm | 0.394 in ; Material - Aluminium

HIWAL506A

Price Range
$13.80 - $7.90

Stock Levels
2682 In stock
Attributes
  • Overall Diameter
    0.394 in
  • Overall Length
    2.362 in
  • Overall Width
    0.492 in
  • Pin Diameter
    0.236 in
  • Body Material
    Aluminium
Weld On Hinge - Overall Length - 100 mm | 3.937 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Steel

HIW502A

Price Range
$21.00 - $12.00

Stock Levels
112 In stock
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    3.937 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 80 mm | 3.150 in ; Overall Width - 16 mm | 0.630 in ; Overall Diameter - 13 mm | 0.512 in ; Material - Aluminium

HIWAL507A

Price Range
$20.50 - $11.60

Stock Levels
500 In stock
Attributes
  • Overall Diameter
    0.512 in
  • Overall Length
    3.150 in
  • Overall Width
    0.630 in
  • Pin Diameter
    0.315 in
  • Body Material
    Aluminium
Weld On Hinge - Overall Length - 40 mm | 1.575 in ; Overall Width - 10 mm | 0.394 in ; Overall Diameter - 8 mm | 0.315 in ; Material - Steel

HIW488A

Price Range
$5.10 - $3.00

Stock Levels
1474 In stock
Attributes
  • Overall Diameter
    0.315 in
  • Overall Length
    1.575 in
  • Overall Width
    0.394 in
  • Pin Diameter
    0.197 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 80 mm | 3.150 in ; Overall Width - 16 mm | 0.630 in ; Overall Diameter - 13 mm | 0.512 in ; Material - Steel

HIW492A

Price Range
$10.60 - $6.10

Stock Levels
904 In stock
Attributes
  • Overall Diameter
    0.512 in
  • Overall Length
    3.150 in
  • Overall Width
    0.630 in
  • Pin Diameter
    0.315 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 180 mm | 7.087 in ; Overall Width - 25 mm | 0.984 in ; Overall Diameter - 20 mm | 0.787 in ; Material - Steel

HIW496A

Price Range
$33.70 - $19.20

Stock Levels
418 In stock
Attributes
  • Overall Diameter
    0.787 in
  • Overall Length
    7.087 in
  • Overall Width
    0.984 in
  • Pin Diameter
    0.512 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 70 mm | 2.756 in ; Overall Width - 13.2 mm | 0.520 in ; Overall Diameter - 11.5 mm | 0.453 in ; Material - Steel

HIW500A

Price Range
$8.20 - $4.70

Stock Levels
150 In stock
Attributes
  • Overall Diameter
    0.453 in
  • Overall Length
    2.756 in
  • Overall Width
    0.520 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 150 mm | 5.906 in ; Overall Width - 25 mm | 0.984 in ; Overall Diameter - 20 mm | 0.787 in ; Material - Steel

HIW504A

Price Range
$38.80 - $22.20

Stock Levels
570 In stock
Attributes
  • Overall Diameter
    0.787 in
  • Overall Length
    5.906 in
  • Overall Width
    0.984 in
  • Pin Diameter
    0.512 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 70 mm | 2.756 in ; Overall Width - 13.2 mm | 0.520 in ; Overall Diameter - 11.5 mm | 0.453 in ; Material - Steel

HIW491A

Price Range
$6.80 - $3.80

Stock Levels
667 In stock
Attributes
  • Overall Diameter
    0.453 in
  • Overall Length
    2.756 in
  • Overall Width
    0.520 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 150 mm | 5.906 in ; Overall Width - 25 mm | 0.984 in ; Overall Diameter - 20 mm | 0.787 in ; Material - Steel

HIW495A

Price Range
$28.70 - $16.50

Stock Levels
277 In stock
Attributes
  • Overall Diameter
    0.787 in
  • Overall Length
    5.906 in
  • Overall Width
    0.984 in
  • Pin Diameter
    0.512 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 60 mm | 2.362 in ; Overall Width - 12.5 mm | 0.492 in ; Overall Diameter - 10 mm | 0.394 in ; Material - Steel

HIW499A

Price Range
$7.00 - $4.00

Stock Levels
47 In stock
Attributes
  • Overall Diameter
    0.394 in
  • Overall Length
    2.362 in
  • Overall Width
    0.492 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 120 mm | 4.724 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Steel

HIW503A

Price Range
$24.10 - $13.70

Stock Levels
471 In stock
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    4.724 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Steel
Weld On Hinge - Overall Length - 180 mm | 7.087 in ; Overall Width - 25 mm | 0.984 in ; Overall Diameter - 20 mm | 0.787 in ; Material - Steel

HIW505A

Price Range
$44.70 - $25.50

Stock Levels
656 In stock
Attributes
  • Overall Diameter
    0.787 in
  • Overall Length
    7.087 in
  • Overall Width
    0.984 in
  • Pin Diameter
    0.512 in
  • Body Material
    Steel