Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Overall Diameter | Overall Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $25.50 - $44.70 | 656 In stock |
0.512 in
13 mm
|
0.787 in
20 mm
|
7.087 in
180 mm
|
0.984 in
25 mm
|
||
| $16.90 - $29.50 | 1000 In stock |
0.315 in
8 mm
|
0.512 in
13 mm
|
3.150 in
80 mm
|
0.630 in
16 mm
|
||
| $10.70 - $18.60 | 262 In stock |
0.236 in
6 mm
|
0.394 in
10 mm
|
2.362 in
60 mm
|
0.492 in
12.5 mm
|
||
| $16.30 - $28.60 | 600 In stock |
0.394 in
10 mm
|
0.630 in
16 mm
|
4.724 in
120 mm
|
0.787 in
20 mm
|
||
| $41.90 - $73.40 | 355 In stock |
0.394 in
10 mm
|
0.630 in
16 mm
|
4.724 in
120 mm
|
0.787 in
20 mm
|
||
| $14.40 - $25.30 | 82 In stock |
0.394 in
10 mm
|
0.630 in
16 mm
|
3.937 in
100 mm
|
0.787 in
20 mm
|
||
| $30.40 - $53.10 | Request the lead time here |
0.394 in
10 mm
|
0.630 in
16 mm
|
3.937 in
100 mm
|
0.787 in
20 mm
|
||
| $3.00 - $5.10 | 1474 In stock |
0.197 in
5 mm
|
0.315 in
8 mm
|
1.575 in
40 mm
|
0.394 in
10 mm
|
||
| $6.10 - $10.60 | 904 In stock |
0.315 in
8 mm
|
0.512 in
13 mm
|
3.150 in
80 mm
|
0.630 in
16 mm
|
||
| $19.20 - $33.70 | 418 In stock |
0.512 in
13 mm
|
0.787 in
20 mm
|
7.087 in
180 mm
|
0.984 in
25 mm
|
||
| $4.70 - $8.20 | 150 In stock |
0.236 in
6 mm
|
0.453 in
11.5 mm
|
2.756 in
70 mm
|
0.520 in
13.2 mm
|
||
| $22.20 - $38.80 | 570 In stock |
0.512 in
13 mm
|
0.787 in
20 mm
|
5.906 in
150 mm
|
0.984 in
25 mm
|
||
| $8.70 - $15.20 | 1501 In stock |
0.394 in
10 mm
|
0.630 in
16 mm
|
3.937 in
100 mm
|
0.787 in
20 mm
|
||
| $3.60 - $6.20 | 155 In stock |
0.197 in
5 mm
|
0.315 in
8 mm
|
1.575 in
40 mm
|
0.394 in
10 mm
|
||
| $7.80 - $13.70 | 780 In stock |
0.315 in
8 mm
|
0.512 in
13 mm
|
3.150 in
80 mm
|
0.630 in
16 mm
|
||
| $7.90 - $13.80 | 2682 In stock |
0.236 in
6 mm
|
0.394 in
10 mm
|
2.362 in
60 mm
|
0.492 in
12.5 mm
|
||
| $16.50 - $28.70 | 277 In stock |
0.512 in
13 mm
|
0.787 in
20 mm
|
5.906 in
150 mm
|
0.984 in
25 mm
|
||
| $9.90 - $17.60 | 308 In stock |
0.394 in
10 mm
|
0.630 in
16 mm
|
4.724 in
120 mm
|
0.787 in
20 mm
|
||
| $3.70 - $6.70 | 727 In stock |
0.197 in
5 mm
|
0.315 in
8 mm
|
1.969 in
50 mm
|
0.394 in
10 mm
|
||
| $12.00 - $21.00 | 112 In stock |
0.394 in
10 mm
|
0.630 in
16 mm
|
3.937 in
100 mm
|
0.787 in
20 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue