Quantity | Unit price |
---|---|
100 - 999 | $2.6103 |
1000 - 3999 | $0.4746 |
4000 + | $0.4509 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 52.6 mm |
---|---|
Flange Diameter | 2.070 in |
Height Under Flange | 14.7 mm |
Height Under Flange | 0.580 in |
Inside Diameter | 45.9 mm |
Inside Diameter | 1.808 in |
Full Material | Low Density Polyethylene |
Material | LDPE |
Colour | Black |
Fitting Style | Push Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue