| Quantity | Unit price |
|---|---|
| 100 - 1199 | $2.45 |
| 1200 - 4799 | $0.4454 |
| 4800 + | $0.4232 |
| Height Under Flange | 0.580 in |
|---|---|
| Height Under Flange | 14.7 mm |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
| Colour | Black |
| Fitting Style | Push Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue