Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Utility and Metre Seals are specially designed to reveal evidence of tampering or breach for a wide range of metres or objects that require a thin wire seal. This includes water and electricity metres and junction boxes.
The thin metal wire can be passed through small or difficult apertures, to then be pulled tight and clicking the securing housing into place.
Our range is available in several distinctive types where the cut wire length is supplied and included with the purchase of the seal or sold separately to the seal. The type options include; AnchorLock, ClickLock, CrimpLock and TwistLock.
AnchorLock is suitable for a wide range of applications thanks to its flexible wire length (included). It features serial numbers on both the inner and outer parts, for added tamper evident benefits. The PC body is bolstered by a high-impact Polystyrene insert.
ClickLock is moulded in PC with two sets of locking arrows. The sealing mechanism can be viewed and inspected. No pliers are required to engage.
CrimpLock is designed specially for sealing metres and safety boxes, and is sealed with crimping pliers. The continuous roll of wire is available to purchase separately. The steel CrimpLock Wire comes on a 2kg spool and is approximately 260 metres in length.
TwistLock is easily applied for all types of utility metres. It features a one-direction rotatable locking mechanism and the seal handle can be snapped off after application to prevent manipulation. The body is transparent and has an ABS twister.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Strap Length | Cable Diameter | Colour | Body Material | Type | Body Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.065 - $0.08 | Request the lead time here |
853.018 ft
260.0 m
|
0.067 in
1.7 mm
|
Red
|
ABS Resin
|
CrimpLock
|
0.551 in
14.0 mm
|
||
| $0.153 - $0.188 | Request the lead time here |
5.906 in
150.0 mm
|
|
Red
|
PC
|
ClickLock
|
0.591 in
15.0 mm
|
||
| $0.152 - $0.228 | Request the lead time here |
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
Green
|
PC
|
AnchorLock
|
0.709 in
18.0 mm
|
||
| $0.065 - $0.08 | Request the lead time here |
853.018 ft
260.0 m
|
0.067 in
1.7 mm
|
White
|
ABS Resin
|
CrimpLock
|
0.551 in
14.0 mm
|
||
| $0.152 - $0.228 | Request the lead time here |
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
Orange
|
PC
|
AnchorLock
|
0.709 in
18.0 mm
|
||
| $0.065 - $0.08 | Request the lead time here |
853.018 ft
260.0 m
|
0.067 in
1.7 mm
|
Green
|
ABS Resin
|
CrimpLock
|
0.551 in
14.0 mm
|
||
| $0.153 - $0.188 | Request the lead time here |
5.906 in
150.0 mm
|
|
Yellow
|
PC
|
ClickLock
|
0.591 in
15.0 mm
|
||
| $0.065 - $0.08 | Request the lead time here |
853.018 ft
260.0 m
|
0.067 in
1.7 mm
|
Blue
|
ABS Resin
|
CrimpLock
|
0.551 in
14.0 mm
|
||
| $0.065 - $0.08 | Request the lead time here |
853.018 ft
260.0 m
|
0.067 in
1.7 mm
|
Yellow
|
ABS Resin
|
CrimpLock
|
0.551 in
14.0 mm
|
||
| $0.204 - $0.239 | 1000 In stock |
8.661 in
220.0 mm
|
0.059 in
1.5 mm
|
Red
|
PC
|
TwistLock
|
0.472 in
12.0 mm
|
||
| $0.204 - $0.239 | Request the lead time here |
8.661 in
220.0 mm
|
0.059 in
1.5 mm
|
Blue
|
PC
|
TwistLock
|
0.472 in
12.0 mm
|
||
| $0.153 - $0.188 | Request the lead time here |
5.906 in
150.0 mm
|
|
Green
|
PC
|
ClickLock
|
0.591 in
15.0 mm
|
||
| $0.152 - $0.228 | Request the lead time here |
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
Red
|
PC
|
AnchorLock
|
0.709 in
18.0 mm
|
||
| $0.069 - $0.104 | Request the lead time here |
853.018 ft
260.0 m
|
0.067 in
1.7 mm
|
Orange
|
ABS Resin
|
CrimpLock
|
0.551 in
14.0 mm
|
||
| $0.204 - $0.239 | Request the lead time here |
8.661 in
220.0 mm
|
0.059 in
1.5 mm
|
Yellow
|
PC
|
TwistLock
|
0.472 in