Quantity | Unit price |
---|---|
100 - 9999 | $0.2978 |
10000 - 24999 | $0.1776 |
25000 + | $0.1629 |
Head Height | 7.6 mm |
---|---|
Head Height | 0.299 in |
Head Length | 1.1 mm |
Head Length | 0.043 in |
Head Width | 15.5 mm |
Head Width | 0.610 in |
Inside Height | 4.7 mm |
Inside Height | 0.185 in |
Inside Length | 12.3 mm |
Inside Length | 0.484 in |
Inside Width | 12.8 mm |
Inside Width | 0.504 in |
Outside Height | 6.5 mm |
Outside Height | 0.256 in |
Outside Width | 14.6 mm |
Outside Width | 0.575 in |
Colour | Natural |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue