| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.59 |
| 10000 - 24999 | $0.5604 |
| 25000 + | $0.5324 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Panel Thickness Range | 2.4 mm |
|---|---|
| Panel Thickness Range | 0.094 in |
| Compatible Hole Diameter | 0.276 in |
| Compatible Hole Diameter | 7.0 mm |
| Head Diameter | 0.689 in |
| Head Diameter | 17.5 mm |
| Head Height | 1.6 mm |
| Head Height | 0.063 in |
| Anchor Length | 12.1 mm |
| Anchor Length | 0.476 in |
| Rivet Type | Screw Rivet |
| Rivet Fitting Style | Screw-In |
| Rivet Head Shape | Round |
| Rivet Material | Nylon 6/6 |
| Pin Material | Nylon 6/6 |
| Colour | Natural |
| Style | 7 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue