Quantity | Unit price |
---|---|
1 - 249 | $0.2544 |
250 - 499 | $0.1827 |
500 - 999 | $0.1278 |
1000 - 4999 | $0.0914 |
5000 - 9999 | $0.0732 |
10000 - 24999 | $0.0693 |
25000 + | $0.0659 |
Colour | White |
---|---|
Full Material | Polypropylene |
Material Flammability Standard | UL94 V-2 |
Compatible Screw Sizes (All) | 6;12 |
Overall Diameter | 13.7 mm |
Overall Diameter | 0.540 in |
Overall Height | 3.4 mm |
Overall Height | 0.134 in |
Lid Height | 1 mm |
Lid Height | 0.039 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue