| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1766 |
| 10000 - 24999 | $0.1677 |
| 25000 + | $0.1553 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Diameter Range | 12.7 mm |
|---|---|
| Compatible Cable Diameter Range | 0.500 in |
| Compatible Hole Size | 6.4 mm |
| Compatible Hole Size | 0.250 in |
| Compatible Panel Thickness Range | 0.8 - 6.4 mm |
| Compatible Panel Thickness Range | 0.031 - 0.250 in |
| Maximum Compatible Cable Diameter | 0.500 in |
| Maximum Compatible Cable Diameter | 12.7 mm |
| Maximum Compatible Panel Thickness | 0.250 in |
| Maximum Compatible Panel Thickness | 6.4 mm |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Minimum Compatible Panel Thickness | 0.031 in |
| Spacer Length | 8.1 mm |
| Spacer Length | 0.318 in |
| Colour | Natural |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Fir Tree |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue