| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.1976 |
| 10000 - 24999 | $0.1857 |
| 25000 + | $0.1736 |
| Compatible Cable Diameter Range | 12.7 - 15.2 mm |
|---|---|
| Compatible Cable Diameter Range | 0.500 - 0.600 in |
| Maximum Compatible Cable Diameter | 15.2 mm |
| Maximum Compatible Cable Diameter | 0.600 in |
| Minimum Compatible Cable Diameter | 0.500 in |
| Minimum Compatible Cable Diameter | 12.7 mm |
| Overall Height | 55.4 mm |
| Overall Height | 2.180 in |
| Spacer Length | 6.4 mm |
| Spacer Length | 0.250 in |
| Ball End Type | Ball |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Not Mounted |
| UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue