| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.197 |
| 10000 - 24999 | $0.1851 |
| 25000 + | $0.1734 |
| Compatible Cable Diameter Range | 0.400 - 0.500 in |
|---|---|
| Compatible Cable Diameter Range | 10.2 - 12.7 mm |
| Maximum Compatible Cable Diameter | 0.500 in |
| Maximum Compatible Cable Diameter | 12.7 mm |
| Minimum Compatible Cable Diameter | 0.400 in |
| Minimum Compatible Cable Diameter | 10.2 mm |
| Overall Height | 3.180 in |
| Overall Height | 80.8 mm |
| Spacer Length | 1.250 in |
| Spacer Length | 31.8 mm |
| Ball End Type | Ball |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Not Mounted |
| UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue