| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.1839 |
| 10000 - 24999 | $0.1728 |
| 25000 + | $0.1619 |
| Compatible Cable Diameter Range | 5.1 - 7.6 mm |
|---|---|
| Compatible Cable Diameter Range | 0.200 - 0.300 in |
| Maximum Compatible Cable Diameter | 7.6 mm |
| Maximum Compatible Cable Diameter | 0.300 in |
| Minimum Compatible Cable Diameter | 5.1 mm |
| Minimum Compatible Cable Diameter | 0.200 in |
| Overall Height | 2.420 in |
| Overall Height | 61.5 mm |
| Spacer Length | 19.1 mm |
| Spacer Length | 0.750 in |
| Ball End Type | Ball |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Not Mounted |
| UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue