| Quantity | Unit price |
|---|---|
| 250 - 9999 | $0.4823 |
| 10000 - 24999 | $0.4581 |
| 25000 + | $0.4247 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 1.000 in |
|---|---|
| Base Length | 25.4 mm |
| Base Width | 1.000 in |
| Base Width | 25.4 mm |
| Compatible Cable Diameter Range | 0.450 in |
| Compatible Cable Diameter Range | 11.4 mm |
| Maximum Compatible Cable Diameter | 11.4 mm |
| Maximum Compatible Cable Diameter | 0.450 in |
| Overall Height | 2.150 in |
| Overall Height | 54.6 mm |
| Spacer Length | 1.070 in |
| Spacer Length | 27.2 mm |
| Colour | Black |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue