Menu Search

Tube Cap - Male ; Outer Ring Inside Diameter 11.6 mm | 0.456 in

Red push fit Tube & Nut Assembly Caps are easy to install and remove. Ideal for covering the end of a tube, pipe or other cylindrical object. Due to its red colour it can be used for protection or to mask areas during a painting process. Material is Low Density Polyethylene (LDPE). Its double cover securely protects flareless tube and nut assemblies.
Item code:

M3A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $1.166
500 - 999 $0.5841
1000 - 4999 $0.2337
5000 - 8499 $0.1038
8500 - 76499 $0.1038
76500 + $0.0936
Standard pack: 8500

Order any quantity

Total price:

$1.17

1 x $1.166

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Compatible Tube Shape Male
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us