Quantity | Unit price |
---|---|
1 - 99 | $4.0874 |
100 - 199 | $2.0459 |
200 - 649 | $0.8198 |
650 - 6499 | $0.3633 |
6500 - 12999 | $0.3452 |
13000 + | $0.327 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Flange | 28 mm |
---|---|
Height Under Flange | 1.104 in |
Inner Ring Inside Diameter | 33.5 mm |
Inner Ring Inside Diameter | 1.320 in |
Inner Ring Length | 15.9 mm |
Inner Ring Length | 0.625 in |
Outer Ring Inside Diameter | 53.1 mm |
Outer Ring Inside Diameter | 2.090 in |
Colour | Red |
Compatible Tube Shape | Male |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue