| Quantity | Unit price |
|---|---|
| 1 + | $0.50 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 12.5 mm |
|---|---|
| A | 0.492 in |
| B | 10.0 mm |
| B | 0.394 in |
| C | 5.0 mm |
| C | 0.197 in |
| D | 8.0 mm |
| D | 0.315 in |
| Hex Bolt Size | M5 |
| Colour | Black |
| Material | Neoprene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue