Quantity | Unit price |
---|---|
1000 - 4999 | $0.7808 |
5000 - 9999 | $0.7026 |
10000 - 24999 | $0.6324 |
25000 + | $0.5693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 9.9 mm |
---|---|
Head Height | 0.39 in |
Knob Diameter | 1 in |
Knob Diameter | 25.4 mm |
Colour | Blue |
Material | Acetal |
Full Material | Acetal |
Knob Style | Press On |
Head Type | Knurled Round Head |
Screw Type | Thumb Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue