Quantity | Unit price |
---|---|
1 - 23 | $7.70 |
24 - 51 | $5.50 |
52 - 99 | $3.90 |
100 - 799 | $2.50 |
800 - 1599 | $2.30 |
1600 - 2399 | $2.20 |
2400 - 3999 | $2.00 |
4000 + | $1.70 |
Axial Load | 299.4 kg |
---|---|
Axial Load | 299.4 kg |
Compatible Tube Outside Diameter | 31.8 mm |
Compatible Tube Outside Diameter | 1.250 in |
Head Height | 5 mm |
Head Height | 0.197 in |
Insert Height | 25 mm |
Insert Height | 0.985 in |
Colour | Black |
Finish | Eroded |
Material | Nylon |
Type | Round |
Thread Size | 0.787 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue